IESNA:LM-63-2002
[TEST]P950447
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-927-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24736
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3401.4 3657.9 3933.3 4210 4422.1 4552 4630.9 4675.3 4724.3 4781
4854.1 4953.3 5087.1 5245 5436.9 5760 6248.1 6895.5 7694.9 8694.7
10005.2 11509.5 13111 14567.6 15448 15000.9 14106.2 12907.4 11467 9750.7
7579.4 5415.4 3544.3 2060.3 906.5 280.6 0
3401.4 3671.7 3981.7 4288.8 4515.3 4653 4718.1 4734.2 4744.7 4754.1
4769.3 4801.7 4860.9 4935.3 5057.9 5314.1 5763.2 6414.4 7262.8 8274.3
9485.8 10880.6 12489.7 14229.3 15973.5 16436.8 15453.8 14189.1 12861.2 11350.5
9235.2 6961 4844.7 2949.3 1378.3 439.2 0
3401.4 3685.7 4030.3 4367.5 4608.5 4753.9 4805.2 4793 4765.4 4727.3
4684.4 4649.9 4634.8 4625.7 4679 4868.2 5278.3 5933.3 6830.5 7853.8
8966.6 10251.9 11868.4 13890.8 16499.1 17872.7 16801.5 15470.8 14255.4 12950.4
10891 8506.8 6145 3838.4 1850.2 597.8 0
3401.4 3705.4 4078.3 4438.4 4691.6 4829.1 4852.3 4794 4703.4 4598.8
4489.4 4391.6 4316.9 4266 4304.1 4527.6 5025 5787.4 6766.1 7840.7
8968.8 10188.3 11620.5 13393.7 15881.7 17803.1 17068.1 15595.9 14311.3 12990.6
11039.7 8719.5 6409.4 4133.8 2101.4 738 0
3401.4 3725.1 4126.5 4509.3 4774.8 4904 4899.5 4794.7 4641.4 4470.4
4294.4 4133.4 3998.9 3906.3 3929.4 4186.9 4771.6 5641.4 6701.7 7827.7
8971.1 10124.6 11372.7 12896.7 15264.3 17733.4 17334.7 15720.8 14367.3 13030.7
11188.4 8932.3 6673.9 4429.3 2352.7 878.2 0
3401.4 3736.9 4152.6 4552 4825.2 4940.5 4900.9 4741.9 4524.7 4298.8
4086 3902.4 3758.3 3680.1 3772.2 4176.7 4950.5 6031.4 7326.5 8729.1
10132.7 11512.2 12917 14456 16740 19085.2 19052.6 17510.8 15968 14283.1
12162.7 9673 7233.3 4814.3 2669.1 1036.3 0
3401.4 3748.6 4178.7 4594.6 4875.3 4977.1 4902.2 4689 4408 4127.1
3877.6 3671.3 3517.6 3453.9 3615.2 4166.5 5129.3 6421.4 7951.4 9630.2
11294.4 12899.8 14461.2 16015.4 18215.7 20437.2 20770.7 19300.6 17568.6 15535.4
13137.1 10413.7 7792.4 5199.4 2985.3 1194.5 0
3401.4 3754.5 4194.5 4617.8 4897.7 4989.3 4889.1 4640.6 4323 4020.9
3765.8 3561.4 3415.6 3373.9 3596.5 4251.9 5336.8 6798.9 8571.7 10538.2
12492.9 14382.8 16229.2 18017.8 20359.7 22477 22748.6 21287 19278 16815.7
14038.3 11052.9 8128.2 5339.4 3064.8 1201.3 0
3401.4 3760.3 4210.4 4640.7 4920 5001.6 4876.1 4592 4238.1 3914.6
3654.4 3451.7 3313.7 3293.7 3577.9 4337.3 5544.3 7176.4 9192 11446.2
13691.5 15865.6 17997.1 20020.2 22503.6 24516.7 24726.4 23273.4 20987.3 18095.9
14939.6 11692.2 8463.7 5479.3 3144.3 1208 0
3401.4 3757.7 4222.4 4651.8 4928.5 5002.9 4860.7 4557.8 4185.9 3856.9
3599.8 3400.1 3265.7 3259.1 3575 4381.6 5647.7 7398 9568.6 11979.3
14416.2 16734.3 19030.2 21301.3 23888.2 25796.4 25816 24127.1 21461.8 18143.9
14698.1 11277.1 7796.1 4954.6 2724 1014.2 0
3401.4 3760.3 4210.4 4640.7 4920 5001.6 4876.1 4592 4238.1 3914.6
3654.4 3451.7 3313.7 3293.7 3577.9 4337.3 5544.3 7176.4 9192 11446.2
13691.5 15865.6 17997.1 20020.2 22503.6 24516.7 24726.4 23273.4 20987.3 18095.9
14939.6 11692.2 8463.7 5479.3 3144.3 1208 0
3401.4 3754.5 4194.5 4617.8 4897.7 4989.3 4889.1 4640.6 4323 4020.9
3765.8 3561.4 3415.6 3373.9 3596.5 4251.9 5336.8 6798.9 8571.7 10538.2
12492.9 14382.8 16229.2 18017.8 20359.7 22477 22748.6 21287 19278 16815.7
14038.3 11052.9 8128.2 5339.4 3064.8 1201.3 0
3401.4 3748.6 4178.7 4594.6 4875.3 4977.1 4902.2 4689 4408 4127.1
3877.6 3671.3 3517.6 3453.9 3615.2 4166.5 5129.3 6421.4 7951.4 9630.2
11294.4 12899.8 14461.2 16015.4 18215.7 20437.2 20770.7 19300.6 17568.6 15535.4
13137.1 10413.7 7792.4 5199.4 2985.3 1194.5 0
3401.4 3736.9 4152.6 4552 4825.2 4940.5 4900.9 4741.9 4524.7 4298.8
4086 3902.4 3758.3 3680.1 3772.2 4176.7 4950.5 6031.4 7326.5 8729.1
10132.7 11512.2 12917 14456 16740 19085.2 19052.6 17510.8 15968 14283.1
12162.7 9673 7233.3 4814.3 2669.1 1036.3 0
3401.4 3725.1 4126.5 4509.3 4774.8 4904 4899.5 4794.7 4641.4 4470.4
4294.4 4133.4 3998.9 3906.3 3929.4 4186.9 4771.6 5641.4 6701.7 7827.7
8971.1 10124.6 11372.7 12896.7 15264.3 17733.4 17334.7 15720.8 14367.3 13030.7
11188.4 8932.3 6673.9 4429.3 2352.7 878.2 0
3401.4 3705.4 4078.3 4438.4 4691.6 4829.1 4852.3 4794 4703.4 4598.8
4489.4 4391.6 4316.9 4266 4304.1 4527.6 5025 5787.4 6766.1 7840.7
8968.8 10188.3 11620.5 13393.7 15881.7 17803.1 17068.1 15595.9 14311.3 12990.6
11039.7 8719.5 6409.4 4133.8 2101.4 738 0
3401.4 3685.7 4030.3 4367.5 4608.5 4753.9 4805.2 4793 4765.4 4727.3
4684.4 4649.9 4634.8 4625.7 4679 4868.2 5278.3 5933.3 6830.5 7853.8
8966.6 10251.9 11868.4 13890.8 16499.1 17872.7 16801.5 15470.8 14255.4 12950.4
10891 8506.8 6145 3838.4 1850.2 597.8 0
3401.4 3671.7 3981.7 4288.8 4515.3 4653 4718.1 4734.2 4744.7 4754.1
4769.3 4801.7 4860.9 4935.3 5057.9 5314.1 5763.2 6414.4 7262.8 8274.3
9485.8 10880.6 12489.7 14229.3 15973.5 16436.8 15453.8 14189.1 12861.2 11350.5
9235.2 6961 4844.7 2949.3 1378.3 439.2 0
3401.4 3657.9 3933.3 4210 4422.1 4552 4630.9 4675.3 4724.3 4781
4854.1 4953.3 5087.1 5245 5436.9 5760 6248.1 6895.5 7694.9 8694.7
10005.2 11509.5 13111 14567.6 15448 15000.9 14106.2 12907.4 11467 9750.7
7579.4 5415.4 3544.3 2060.3 906.5 280.6 0
3401.4 3629.8 3871.3 4107.7 4292.8 4409.8 4482.8 4525.1 4568.2 4621.5
4697.8 4804.3 4943 5102.4 5300.4 5585.8 5994.4 6529.3 7200.9 7999.5
8957 9962.8 10854.5 11486.5 11644.4 10979.4 10038.5 8918.7 7696.9 6372.4
4854 3397.4 2188.9 1266.9 569.9 186.6 0
3401.4 3601.8 3809.3 4005.5 4163.4 4267.8 4334.6 4374.8 4411.9 4461.9
4541.5 4655.1 4799 4959.9 5163.7 5411.7 5740.6 6163 6706.9 7304
7908.6 8416.1 8598.2 8405.4 7840.7 6957.9 5970.7 4930.1 3926.8 2994.2
2128.6 1379.4 833.4 473.5 233.4 92.7 0
3401.4 3571.9 3747.4 3911 4038.5 4126.3 4181.2 4207.4 4227.9 4255.6
4305.7 4384 4485.4 4591.3 4711.9 4846.9 5018.5 5242.8 5538.1 5852.6
6144.5 6334 6292.2 5998.3 5451.3 4711.6 3956.9 3217.6 2533.4 1936.8
1405.7 952.6 613.7 377.5 201.8 83.7 0
3401.4 3542.1 3685.7 3816.5 3913.7 3984.8 4027.7 4039.9 4043.8 4049.1
4069.7 4112.8 4171.8 4222.7 4260 4282.2 4296.1 4322.6 4369.2 4401.2
4380.3 4251.8 3986.2 3591.3 3061.8 2465.3 1943.2 1505.2 1140.1 879.5
682.9 525.7 394.2 281.7 170.3 74.7 0
3401.4 3512.1 3623.4 3724.5 3802 3853 3875.9 3863.7 3830.3 3789.3
3748.9 3721.8 3709.2 3693.5 3664 3613.5 3543.9 3472.2 3405.5 3350.4
3290.3 3188.9 3020.8 2783.8 2476 2107.7 1776.3 1457.8 1153.7 920.3
720 550.9 404.6 283.5 169.4 73.7 0
3401.4 3482.1 3561.3 3632.4 3690.1 3721.2 3724.1 3687.5 3616.8 3529.6
3428.2 3330.9 3246.4 3164.1 3068.3 2944.8 2791.9 2621.9 2441.8 2299.5
2200.3 2126.2 2055.5 1976.1 1890.2 1750 1609.3 1410.3 1167.1 961.3
757 576.3 415.1 285.6 168.4 72.8 0
3401.4 3453.4 3503.2 3551.4 3594.3 3612.7 3598.5 3536.5 3429.6 3304.2
3164.1 3036.1 2929.1 2836.8 2746.1 2639.3 2511.9 2371.3 2222 2103.9
2025.4 1973.8 1936.3 1891.9 1824.1 1706.1 1588.6 1421.9 1220.9 1037.5
842.4 659.1 485.3 337.3 206.2 88.2 0
3401.4 3424.6 3445.1 3470.3 3498.3 3504.3 3472.9 3385.5 3242.4 3078.8
2900.2 2741.2 2611.8 2509.3 2423.8 2333.7 2231.9 2120.7 2002.2 1908.2
1850.5 1821.4 1817.1 1807.7 1757.9 1662.2 1567.8 1433.4 1274.6 1113.6
927.8 742 555.4 389 244.1 103.8 0
3401.4 3396.8 3390.3 3395.5 3406 3407.3 3365.5 3259.1 3095.3 2911.3
2728.6 2585 2480.6 2403.6 2335.7 2256.7 2162.1 2056.4 1937 1824.1
1739.9 1694.2 1698.7 1703.3 1689 1653.7 1568.9 1430.5 1274.6 1126.4
986.7 839.3 671.5 488.2 317.8 134.4 0
3401.4 3365.9 3336.2 3325.4 3330.7 3337.2 3309.4 3224.6 3086.2 2929.2
2776.9 2643.7 2526.7 2424.1 2327.2 2225.7 2114.5 1996.3 1878.9 1774.1
1681.8 1613 1576.4 1554.5 1533.9 1509.9 1459.2 1368.9 1254.3 1126.7
981.8 836.6 671.1 493.6 325 143.6 0
3401.4 3340.9 3288.9 3262.5 3264.4 3282.9 3283.4 3234.1 3130.6 2994.8
2852.6 2716.8 2584.6 2458.4 2336.6 2215.2 2090.8 1965 1848.3 1748.5
1659.1 1590.5 1540.9 1502.8 1466.9 1426.1 1370.2 1294.8 1201.6 1090.5
954 814.3 652.5 484.5 315.2 139.7 0
3401.4 3315.9 3241.5 3199.8 3198.1 3228.9 3257.6 3243.5 3175 3060.5
2928.3 2789.9 2642.8 2492.7 2346.1 2204.8 2067.2 1933.7 1817.9 1722.9
1636.5 1568.2 1505.6 1451.1 1399.9 1342.4 1281.1 1220.6 1148.9 1054.4
926.1 792 633.7 475.4 305.4 135.7 0
3401.4 3293.3 3201.8 3147.5 3145.9 3194.1 3262.3 3300.4 3273.8 3173.3
3029.7 2873.3 2712 2547.9 2388.3 2235.1 2089 1951.4 1832.8 1737
1658.4 1601.2 1552.4 1501.5 1444.1 1370.5 1291.9 1217.3 1137.1 1037.1
909.6 775.3 619.7 465.4 294.3 133.7 0
3401.4 3270.9 3162.3 3095.3 3093.6 3159.7 3267 3357.3 3372.7 3286.3
3131.2 2956.6 2781.2 2603.3 2430.3 2265.2 2110.8 1969.3 1847.9 1751
1680.5 1634.1 1599.2 1551.9 1488.2 1398.5 1302.6 1213.9 1125.4 1020
893 758.6 605.6 455.5 283.2 131.6 0
3401.4 3251.2 3127.3 3051.4 3046.3 3122.4 3257.3 3387.6 3436 3368.7
3212.3 3021.6 2835.1 2655 2481.5 2316.3 2160.1 2016 1892.3 1794.4
1721.5 1671.7 1639.6 1599.4 1542.8 1462.1 1370.7 1276.8 1180.7 1063.6
925.4 785 627.6 453.7 273.8 131.2 0
3401.4 3231.5 3092.3 3007.2 2998.8 3085.3 3247.7 3417.7 3499.3 3451
3293.3 3086.6 2889.1 2706.8 2532.8 2367.4 2209.5 2062.9 1936.7 1837.8
1762.3 1709.2 1680.1 1646.9 1597.3 1525.8 1439 1339.8 1236 1107.1
957.8 811.2 649.3 451.9 264.3 130.8 0
3401.4 3211.6 3060.6 2968.3 2955 3040 3208.4 3386 3484.7 3459.9
3323.6 3120.3 2916.5 2737.2 2569.3 2412.6 2261.4 2119 1994.9 1895.2
1813.7 1757.1 1722.1 1688.4 1639.5 1570.8 1482.1 1380.7 1271.3 1138.9
986.6 836 670.2 444.6 244.1 115.4 0
3401.4 3191.9 3028.8 2929.6 2911.3 2994.8 3169.1 3354.4 3469.9 3468.6
3353.8 3154.1 2943.9 2767.7 2605.9 2457.7 2313.5 2175.2 2053.1 1952.6
1865.2 1805.1 1764 1730.1 1681.8 1615.9 1525.2 1421.4 1306.5 1170.8
1015.5 860.8 691.1 437.2 223.8 99.8 0
3401.4 3176.7 3004.4 2900.5 2876.6 2950.5 3105.9 3270.8 3374.3 3377.3
3278.9 3100.7 2903.3 2730.4 2579.3 2445.5 2316.5 2190.2 2074.7 1977.4
1897 1842.8 1803.9 1770.4 1722.2 1652.9 1557.8 1449.6 1332 1195.7
1038.2 884.7 709.3 475.9 260 115 0
3401.4 3161.3 2979.8 2871.5 2841.7 2906.1 3042.7 3187.1 3278.7 3285.9
3204.1 3047.4 2862.6 2692.9 2552.8 2433.2 2319.4 2205.2 2096.2 2002.2
1928.9 1880.6 1844 1810.6 1762.7 1690 1590.4 1477.8 1357.4 1220.6
1060.9 908.4 727.3 514.5 296.3 130.3 0
3401.4 3148.9 2962.7 2851.1 2819 2876.7 2998.1 3121.3 3198.1 3202.9
3130.2 2990.1 2821.6 2660.2 2522.5 2405.4 2295.8 2185.2 2078.2 1989.7
1928.1 1887.4 1853.4 1820.1 1773.1 1700.1 1600.7 1487.8 1367.1 1232.1
1072.9 919.7 742.2 539.8 327.6 142.9 0
3401.4 3136.5 2945.6 2830.8 2796.1 2847.3 2953.5 3055.5 3117.5 3119.7
3056.6 2932.8 2780.4 2627.4 2492.3 2377.5 2272.1 2165.4 2060.3 1977.2
1927.6 1894.1 1862.8 1829.7 1783.6 1710.1 1610.9 1497.7 1376.7 1243.6
1084.9 930.9 757 565.2 358.9 155.6 0
3401.4 3126.8 2933.5 2816.8 2782.9 2832.6 2933 3025.2 3078.8 3078.9
3021.1 2909.1 2768.2 2619.5 2480.2 2355.4 2240 2125.6 2014.7 1936.7
1895.2 1867.8 1839.8 1806.4 1760.9 1689.6 1591.2 1479.6 1362 1231.3
1078.9 922.5 753.4 563.6 356.3 152.5 0
3401.4 3117.1 2921.4 2803 2769.7 2818 2912.6 2994.8 3039.9 3037.9
2985.7 2885.2 2756 2611.5 2468.2 2333.5 2208.2 2085.7 1969.3 1896.2
1862.8 1841.4 1816.9 1783.2 1738.3 1669.1 1571.5 1461.6 1347.3 1219.1
1072.9 913.9 749.9 561.9 353.7 149.1 0
3401.4 3108.3 2912.1 2794.6 2762.6 2812 2904.8 2984.9 3027.5 3024.2
2972.8 2879.3 2756 2612.5 2465.6 2321.9 2186.5 2054.3 1932.4 1862
1831.2 1813.1 1792.1 1758.7 1713 1642.5 1545.6 1437.6 1324.3 1197.2
1054.5 895.4 724.9 540.9 337.3 140.7 0
3401.4 3099.3 2902.8 2786.4 2755.6 2806 2896.9 2974.9 3015.1 3010.5
2960 2873.5 2756 2613.7 2463 2310.2 2165.1 2022.8 1895.4 1828
1799.6 1784.9 1767.3 1734 1687.7 1615.9 1519.9 1413.6 1301.3 1175.4
1036.1 876.8 699.9 519.7 320.8 132.1 0
3401.4 3088.2 2893.7 2780.1 2752.7 2804.9 2896.3 2973.3 3011.2 3004.6
2952.4 2871.5 2757.9 2615.7 2461.7 2303.7 2152.3 2002.2 1871.7 1805.1
1777.7 1764.7 1749 1715.1 1668.1 1592.4 1499.7 1395.3 1280.4 1155.1
1016.8 861.4 670.9 501.2 304.1 124 0
3401.4 3099.3 2902.8 2786.4 2755.6 2806 2896.9 2974.9 3015.1 3010.5
2960 2873.5 2756 2613.7 2463 2310.2 2165.1 2022.8 1895.4 1828
1799.6 1784.9 1767.3 1734 1687.7 1615.9 1519.9 1413.6 1301.3 1175.4
1036.1 876.8 699.9 519.7 320.8 132.1 0
3401.4 3108.3 2912.1 2794.6 2762.6 2812 2904.8 2984.9 3027.5 3024.2
2972.8 2879.3 2756 2612.5 2465.6 2321.9 2186.5 2054.3 1932.4 1862
1831.2 1813.1 1792.1 1758.7 1713 1642.5 1545.6 1437.6 1324.3 1197.2
1054.5 895.4 724.9 540.9 337.3 140.7 0
3401.4 3117.1 2921.4 2803 2769.7 2818 2912.6 2994.8 3039.9 3037.9
2985.7 2885.2 2756 2611.5 2468.2 2333.5 2208.2 2085.7 1969.3 1896.2
1862.8 1841.4 1816.9 1783.2 1738.3 1669.1 1571.5 1461.6 1347.3 1219.1
1072.9 913.9 749.9 561.9 353.7 149.1 0
3401.4 3126.8 2933.5 2816.8 2782.9 2832.6 2933 3025.2 3078.8 3078.9
3021.1 2909.1 2768.2 2619.5 2480.2 2355.4 2240 2125.6 2014.7 1936.7
1895.2 1867.8 1839.8 1806.4 1760.9 1689.6 1591.2 1479.6 1362 1231.3
1078.9 922.5 753.4 563.6 356.3 152.5 0
3401.4 3136.5 2945.6 2830.8 2796.1 2847.3 2953.5 3055.5 3117.5 3119.7
3056.6 2932.8 2780.4 2627.4 2492.3 2377.5 2272.1 2165.4 2060.3 1977.2
1927.6 1894.1 1862.8 1829.7 1783.6 1710.1 1610.9 1497.7 1376.7 1243.6
1084.9 930.9 757 565.2 358.9 155.6 0
3401.4 3148.9 2962.7 2851.1 2819 2876.7 2998.1 3121.3 3198.1 3202.9
3130.2 2990.1 2821.6 2660.2 2522.5 2405.4 2295.8 2185.2 2078.2 1989.7
1928.1 1887.4 1853.4 1820.1 1773.1 1700.1 1600.7 1487.8 1367.1 1232.1
1072.9 919.7 742.2 539.8 327.6 142.9 0
3401.4 3161.3 2979.8 2871.5 2841.7 2906.1 3042.7 3187.1 3278.7 3285.9
3204.1 3047.4 2862.6 2692.9 2552.8 2433.2 2319.4 2205.2 2096.2 2002.2
1928.9 1880.6 1844 1810.6 1762.7 1690 1590.4 1477.8 1357.4 1220.6
1060.9 908.4 727.3 514.5 296.3 130.3 0
3401.4 3176.7 3004.4 2900.5 2876.6 2950.5 3105.9 3270.8 3374.3 3377.3
3278.9 3100.7 2903.3 2730.4 2579.3 2445.5 2316.5 2190.2 2074.7 1977.4
1897 1842.8 1803.9 1770.4 1722.2 1652.9 1557.8 1449.6 1332 1195.7
1038.2 884.7 709.3 475.9 260 115 0
3401.4 3191.9 3028.8 2929.6 2911.3 2994.8 3169.1 3354.4 3469.9 3468.6
3353.8 3154.1 2943.9 2767.7 2605.9 2457.7 2313.5 2175.2 2053.1 1952.6
1865.2 1805.1 1764 1730.1 1681.8 1615.9 1525.2 1421.4 1306.5 1170.8
1015.5 860.8 691.1 437.2 223.8 99.8 0
3401.4 3211.6 3060.6 2968.3 2955 3040 3208.4 3386 3484.7 3459.9
3323.6 3120.3 2916.5 2737.2 2569.3 2412.6 2261.4 2119 1994.9 1895.2
1813.7 1757.1 1722.1 1688.4 1639.5 1570.8 1482.1 1380.7 1271.3 1138.9
986.6 836 670.2 444.6 244.1 115.4 0
3401.4 3231.5 3092.3 3007.2 2998.8 3085.3 3247.7 3417.7 3499.3 3451
3293.3 3086.6 2889.1 2706.8 2532.8 2367.4 2209.5 2062.9 1936.7 1837.8
1762.3 1709.2 1680.1 1646.9 1597.3 1525.8 1439 1339.8 1236 1107.1
957.8 811.2 649.3 451.9 264.3 130.8 0
3401.4 3251.2 3127.3 3051.4 3046.3 3122.4 3257.3 3387.6 3436 3368.7
3212.3 3021.6 2835.1 2655 2481.5 2316.3 2160.1 2016 1892.3 1794.4
1721.5 1671.7 1639.6 1599.4 1542.8 1462.1 1370.7 1276.8 1180.7 1063.6
925.4 785 627.6 453.7 273.8 131.2 0
3401.4 3270.9 3162.3 3095.3 3093.6 3159.7 3267 3357.3 3372.7 3286.3
3131.2 2956.6 2781.2 2603.3 2430.3 2265.2 2110.8 1969.3 1847.9 1751
1680.5 1634.1 1599.2 1551.9 1488.2 1398.5 1302.6 1213.9 1125.4 1020
893 758.6 605.6 455.5 283.2 131.6 0
3401.4 3293.3 3201.8 3147.5 3145.9 3194.1 3262.3 3300.4 3273.8 3173.3
3029.7 2873.3 2712 2547.9 2388.3 2235.1 2089 1951.4 1832.8 1737
1658.4 1601.2 1552.4 1501.5 1444.1 1370.5 1291.9 1217.3 1137.1 1037.1
909.6 775.3 619.7 465.4 294.3 133.7 0
3401.4 3315.9 3241.5 3199.8 3198.1 3228.9 3257.6 3243.5 3175 3060.5
2928.3 2789.9 2642.8 2492.7 2346.1 2204.8 2067.2 1933.7 1817.9 1722.9
1636.5 1568.2 1505.6 1451.1 1399.9 1342.4 1281.1 1220.6 1148.9 1054.4
926.1 792 633.7 475.4 305.4 135.7 0
3401.4 3340.9 3288.9 3262.5 3264.4 3282.9 3283.4 3234.1 3130.6 2994.8
2852.6 2716.8 2584.6 2458.4 2336.6 2215.2 2090.8 1965 1848.3 1748.5
1659.1 1590.5 1540.9 1502.8 1466.9 1426.1 1370.2 1294.8 1201.6 1090.5
954 814.3 652.5 484.5 315.2 139.7 0
3401.4 3365.9 3336.2 3325.4 3330.7 3337.2 3309.4 3224.6 3086.2 2929.2
2776.9 2643.7 2526.7 2424.1 2327.2 2225.7 2114.5 1996.3 1878.9 1774.1
1681.8 1613 1576.4 1554.5 1533.9 1509.9 1459.2 1368.9 1254.3 1126.7
981.8 836.6 671.1 493.6 325 143.6 0
3401.4 3396.8 3390.3 3395.5 3406 3407.3 3365.5 3259.1 3095.3 2911.3
2728.6 2585 2480.6 2403.6 2335.7 2256.7 2162.1 2056.4 1937 1824.1
1739.9 1694.2 1698.7 1703.3 1689 1653.7 1568.9 1430.5 1274.6 1126.4
986.7 839.3 671.5 488.2 317.8 134.4 0
3401.4 3424.6 3445.1 3470.3 3498.3 3504.3 3472.9 3385.5 3242.4 3078.8
2900.2 2741.2 2611.8 2509.3 2423.8 2333.7 2231.9 2120.7 2002.2 1908.2
1850.5 1821.4 1817.1 1807.7 1757.9 1662.2 1567.8 1433.4 1274.6 1113.6
927.8 742 555.4 389 244.1 103.8 0
3401.4 3453.4 3503.2 3551.4 3594.3 3612.7 3598.5 3536.5 3429.6 3304.2
3164.1 3036.1 2929.1 2836.8 2746.1 2639.3 2511.9 2371.3 2222 2103.9
2025.4 1973.8 1936.3 1891.9 1824.1 1706.1 1588.6 1421.9 1220.9 1037.5
842.4 659.1 485.3 337.3 206.2 88.2 0
3401.4 3482.1 3561.3 3632.4 3690.1 3721.2 3724.1 3687.5 3616.8 3529.6
3428.2 3330.9 3246.4 3164.1 3068.3 2944.8 2791.9 2621.9 2441.8 2299.5
2200.3 2126.2 2055.5 1976.1 1890.2 1750 1609.3 1410.3 1167.1 961.3
757 576.3 415.1 285.6 168.4 72.8 0
3401.4 3512.1 3623.4 3724.5 3802 3853 3875.9 3863.7 3830.3 3789.3
3748.9 3721.8 3709.2 3693.5 3664 3613.5 3543.9 3472.2 3405.5 3350.4
3290.3 3188.9 3020.8 2783.8 2476 2107.7 1776.3 1457.8 1153.7 920.3
720 550.9 404.6 283.5 169.4 73.7 0
3401.4 3542.1 3685.7 3816.5 3913.7 3984.8 4027.7 4039.9 4043.8 4049.1
4069.7 4112.8 4171.8 4222.7 4260 4282.2 4296.1 4322.6 4369.2 4401.2
4380.3 4251.8 3986.2 3591.3 3061.8 2465.3 1943.2 1505.2 1140.1 879.5
682.9 525.7 394.2 281.7 170.3 74.7 0
3401.4 3571.9 3747.4 3911 4038.5 4126.3 4181.2 4207.4 4227.9 4255.6
4305.7 4384 4485.4 4591.3 4711.9 4846.9 5018.5 5242.8 5538.1 5852.6
6144.5 6334 6292.2 5998.3 5451.3 4711.6 3956.9 3217.6 2533.4 1936.8
1405.7 952.6 613.7 377.5 201.8 83.7 0
3401.4 3601.8 3809.3 4005.5 4163.4 4267.8 4334.6 4374.8 4411.9 4461.9
4541.5 4655.1 4799 4959.9 5163.7 5411.7 5740.6 6163 6706.9 7304
7908.6 8416.1 8598.2 8405.4 7840.7 6957.9 5970.7 4930.1 3926.8 2994.2
2128.6 1379.4 833.4 473.5 233.4 92.7 0
3401.4 3629.8 3871.3 4107.7 4292.8 4409.8 4482.8 4525.1 4568.2 4621.5
4697.8 4804.3 4943 5102.4 5300.4 5585.8 5994.4 6529.3 7200.9 7999.5
8957 9962.8 10854.5 11486.5 11644.4 10979.4 10038.5 8918.7 7696.9 6372.4
4854 3397.4 2188.9 1266.9 569.9 186.6 0
3401.4 3657.9 3933.3 4210 4422.1 4552 4630.9 4675.3 4724.3 4781
4854.1 4953.3 5087.1 5245 5436.9 5760 6248.1 6895.5 7694.9 8694.7
10005.2 11509.5 13111 14567.6 15448 15000.9 14106.2 12907.4 11467 9750.7
7579.4 5415.4 3544.3 2060.3 906.5 280.6 0
